Selects which logical channels to use as measurement channels for this measurement and what sequential input tracking mode to use.
Syntax
Parameters
- trackingMode
- What sequential input tracking mode to use
- logicalChannelIndexes
- The zero-based logical channel indexes that correspond to which logical channels to use as measurement channels in the measurement.
Exceptions
Exception | Description |
System.ArgumentException | If the array is empty, any values are negative, duplicates of other values in the
array, for logical channel indexes that are out of range, or if sequential tracking is not supported by this application version
and a value other than None was passed to the trackingMode argument. |
Requirements
Target Platforms: Windows 11 Professional or Enterprise; Windows 10 Professional, Enterprise, or Education (64-bit)
Minimum Software Version Requirement: Keysight PathWave 89600 VSA
Ver 26.20
See Also